Don't Let Ice Freeze Your Operations: The Case for a Pre-Engineered Steam Lance

Written by Katie Reid | Thu, Oct 29, 2026 @ 19:10 PM

Ensure your operations run smoothly during Alberta's harsh winter with purpose-built steam lances that safely clear frozen lines and prevent costly shutdowns.

Swagelok Steam Lance assemblies are built ready for Alberta winter conditions, with insulated tubing and insulated valve cover. 

Winter weather in Alberta brings sudden cold snaps that can shut down critical processes in minutes. Frozen drain valves, ice-coated instrumentation, and plugged lines don't just slow down production—they can force costly, unscheduled shutdowns.

Using targeted steam is the fastest way to clear frozen lines without taking equipment offline. But how that steam is delivered matters just as much as getting the flow back.

The Risk of the DIY Approach 

When a freeze-up happens, it’s tempting to assemble a quick steam tool using spare pipe, scrap fittings, and whatever utility valve is sitting on the shop shelf.

However, makeshift steam tools introduce real safety hazards:

  • Severe contact burns: Steam will rapidly heat up bare tubing, risking serious burns to an operator's hands and forearms.

  • Valve failure: General-purpose valves aren't built for high temperatures associated with steam, leading to premature seat leaks and seal blowouts.

  • Poor handling in the cold: Gripping a hot, uninsulated valve body with bulky winter gloves makes precise control difficult and dangerous.

Engineered for Safety and Control

A purpose-built steam lance from Swagelok Edmonton delivers steam safely and reliably:

  • Factory-insulated tubing: Sealed with heat-shrink boots to keep the heat inside the lance and protect the operator from direct thermal contact.
  • Steam-rated ball valves: Engineered to withstand high temps associated with steam and repeated steam cycling without leaking.

  • Ergonomic, dual-hand control: Built with an insulated grip section before the valve and an optional secondary handle, allowing operators to maneuver the tool easily while wearing thick winter PPE.

  • Ready out of the box: Fully pressure-tested, certified, and delivered under a single part number so your team doesn't have to spend time fabricating tools on site.

Versatility Beyond Winter Freezes 

While essential for winterization, steam lances are valuable tools throughout the entire year. Operations teams regularly use them to:

  • Safely clear blocked piping, containment vessels, and frozen sample points.

  • Dissolve stubborn solidifications of bitumen, heavy oil, asphalt, and plastics.

  • Remove heavy ice accumulations from plant walkways, outdoor ladders, and critical structural steel.

Custom Configurations Available 

Every plant layout has unique challenges. Swagelok Edmonton builds steam lances in custom lengths up to 22+ feet for hard-to-reach overhead headers, as well as complete mobile packages with integrated steam hoses and carts. 

Access the our Steam Lance product resources here:

Additional resources: