---
title: "Look Inside: How a 40G Series Instrumentation Ball Valve Minimizes Leak Potential (Video)"
description: See a cross section of Swagelok's 40G series one-piece instrumentation ball valves and the unique design that minimizes leaks. New video and download PDFs.
---

<https://edmontonsolutions.swagelok.com/blog>

# [Look Inside: How a 40G Series Instrumentation Ball Valve Minimizes Leak Potential (Video)](https://edmontonsolutions.swagelok.com/blog/look-inside-how-a-40g-series-instrumentation-ball-valve-minimizes-leak-potential-video)

 Written by [Thomas Webster](https://edmontonsolutions.swagelok.com/blog/author/thomas-webster) | Tue, Dec 19, 2023 @ 17:12 PM

Swagelok's 40G Series one-piece instrumentation ball valves maintain fluid integrity, control fugitive emissions, and prevent leaks in general-purpose and critical-service applications. See it in a cross-section and learn about key design features.

Swagelok ball valves are designed for quick quarter-turn operation and leak-tight shut-off. They come in various sizes, materials, and configurations, making them suitable for a wide range of applications, from general-purpose to specialized high-purity environments.

One type is the 40G Series, which is featured in a new 2-minute Swagelok video:

*Discover how Swagelok's 40G series one-piece instrumentation ball valves maintain fluid integrity, control fugitive emissions, and prevent leaks across a range of applications, from general-purpose to critical-service. This video will take you through the design features that make it all possible.*

We are asked every so often what the difference is between the 40 series and 40G series, since both are one-piece instrumentation ball valves. Here's how we break it down: 

- The 40 series is rated to perform at 10°C to 65°C. The 40G series was designed for thermal cycling in environmental and heat-process applications. It is rated to work from** -53°C to 148°C**.
- Part of the difference comes from the materials used. The 40 series has packing material of PTFE. In the 40G series the single-piece, patent-pending **encapsulated packing** is modified PTFE or ultra-high-molecular-weight polyethylene.
- The live-loaded design reduces the need for packing adjustment, compensates for wear, and improves thermal cycle performance.

<https://edmontonvalve.swagelok.com/valve-book-request>Our 72-page Installer’s Pocket Guide for Swagelok Valves has data and ordering information on all types of Swagelok valves. If you look up our 40G Series valves, for example, you'll find a quick run-down on working pressure, temperature range, size range, materials, and catalogue reference number. Then there are easy-to-read tables of ordering information, including available sizes of end connections, plus all the ordering numbers are there as well. Only a paper version is available, but we are glad to mail a complimentary copy to our regional customers.

The same kind of information is there for the full range of valves and it’s easy to navigate as it’s sorted by function: flow control (needle valves); on/off control (ball/plug valves); directional control (check valves); over-pressure protection (relief valves), and instrument isolation. You also get special notes on applications and operations.

| **Getting Help with Analytical Instrumentation, Sampling, and Valves** Our Field Advisory Team is ready to talk with you about any fluid system challenge you're facing. Our goal is to help identify timely, cost-effective options that enable you to take control. Onsite visits and remote collaboration available. |
| --- |

 

#### Get in touch

In a hurry or have a question? For general questions, please call our office at 780-437-0640. (For technical help, call our 24x7 Field Advisory Services On-Call Technical Support Line at 780-237-7109.)

Also see:

- [The 10,000 Hour Rule and Finding Answers to Fluid Systems Technology Questions (New Video)](https://edmontonvalve.swagelok.com/blog/the-10000-hour-rule-and-finding-answers-to-fluid-systems-technology-questions-new-video)
- [Bend Your Emissions Curve with Swagelok Low-E Valves (New Video, Free PDF)](https://edmontonvalve.swagelok.com/blog/bend-your-emissions-curve-with-swagelok-low-e-valves-new-video)
- [Our Electronic Desktop Technical Reference Software is Now Available for Download](https://edmontonsolutions.swagelok.com/blog/our-electronic-desktop-technical-reference-software-is-now-available-for-download)

 

[View full post](https://edmontonsolutions.swagelok.com/blog/look-inside-how-a-40g-series-instrumentation-ball-valve-minimizes-leak-potential-video)

```json
{
  "@context" : "http://schema.org",
  "@type" : "BlogPosting",
  "author" : {
    "@type" : "Person",
    "name" : "Thomas Webster"
  },
  "dateModified" : "2023-12-19T17:30:01.514Z",
  "datePublished" : "2023-12-19T17:30:00Z",
  "headline" : "Look Inside: How a 40G Series Instrumentation Ball Valve Minimizes Leak Potential (Video)",
  "image" : {
    "@type" : "ImageObject",
    "height" : 338,
    "url" : "https://edmontonvalve.swagelok.com/hubfs/000%202023/Video%20thumbs%20webp/The%2040G%20Ball%20Valve%20Design%20Minimizes%20Leaks.webp",
    "width" : 600
  },
  "mainEntityOfPage" : "https://edmontonsolutions.swagelok.com/blog/look-inside-how-a-40g-series-instrumentation-ball-valve-minimizes-leak-potential-video",
  "publisher" : {
    "@type" : "Organization",
    "logo" : {
      "@type" : "ImageObject",
      "height" : 60.0,
      "url" : "https://www.edmonton.swagelok.solutions/hubfs/23%20Logos/Swagelok%20Edmonton%20Logo%202024%20400x200.webp",
      "width" : 120.00001
    },
    "name" : "Industrial Fluid Systems Blog"
  }
}
```