---
title: Small Hole Creates A Big Advantage For Flush Systems
description: Threaded connections can be problematic when dealing with rotating equipment. Swagelok offers orifice flange adapters to reduce the number of threaded connections.
---

<https://edmontonsolutions.swagelok.com/blog>

# [Small Hole Creates A Big Advantage For Flush Systems](https://edmontonsolutions.swagelok.com/blog/small-hole-creates-a-big-advantage-for-flush-systems)

 Written by [Alecia Robinson](https://edmontonsolutions.swagelok.com/blog/author/alecia-robinson) | Thu, Nov 02, 2017 @ 19:11 PM

#### Special Swagelok flange adapter with pre-drilled orifice simplifies design

*Threaded connections can be problematic when dealing with rotating equipment. Swagelok offers orifice flanges to reduce the number of threaded connections within your flush systems. Get in touch with us today to learn more.*

* *

Sometimes a small modification can make a big difference in a fluid system component. Take, for instance, Swagelok's flange adapters. We've [written about them before](http://edmontonvalve.swagelok.com/blog/swagelok-flange-adapters-ease-transition-from-pipe-to-tubing), explaining how they provide a threadless, weldless transition from flanged pipe to tubing.

We have a special flange adapter made with flush systems in mind. For our customers with rotating equipment, we offer the Swagelok orifice union and orifice flange adapters. Because the orifice is pre-drilled into the flange, between the tube fitting and the flange itself, you get a unique solution that helps reduce the number of threaded connections in your flush systems. You no longer need to worry about threaded adapters leaking due to vibration or freeze-thaw cycles. You'll also save money by not having to weld the flange.

As with all our flange adapters, they reduce both the number of connections and the overall weight.

Typically the orifice is drilled out to 1/8 inch, but we can supply custom sizes too.

If you are already using flanges to simplify your system design, reduce weight and end up with fewer leak points, you already understand the value of these flange adapters for flush systems in rotary equipment. If you haven't yet made the switch to flange adapters, we can help you get started. All it takes is a call to 780-437-0640, or you can contact us through our [website](http://edmontonvalve.swagelok.com/ask?_ga=1.19104632.1969152819.1479078762).

**Additional resources**

- **[Swagelok Flange Adapters Ease Transition from Pipe to Tubing](http://edmontonvalve.swagelok.com/blog/swagelok-flange-adapters-ease-transition-from-pipe-to-tubing)**
- **[Seal Support Simplified: Call Edmonton Valve & Fitting](http://edmontonvalve.swagelok.com/blog/seal-support-simplified-call-edmonton-valve-fitting)**
- **[Swagelok Orifice Fittings – What do you know about flow control?](http://edmontonvalve.swagelok.com/blog/bid/351792/swagelok-orifice-fittings-what-do-you-know-about-flow-control)**

 

[View full post](https://edmontonsolutions.swagelok.com/blog/small-hole-creates-a-big-advantage-for-flush-systems)

```json
{
  "@context" : "http://schema.org",
  "@type" : "BlogPosting",
  "author" : {
    "@type" : "Person",
    "name" : "Alecia Robinson"
  },
  "dateModified" : "2017-11-02T19:45:16.793Z",
  "datePublished" : "2017-11-02T19:45:16Z",
  "headline" : "Small Hole Creates A Big Advantage For Flush Systems",
  "image" : {
    "@type" : "ImageObject",
    "height" : 446,
    "url" : "https://edmontonvalve.swagelok.com/hs-fs/hub/165880/file-59425108.jpg",
    "width" : 460
  },
  "mainEntityOfPage" : "https://edmontonsolutions.swagelok.com/blog/small-hole-creates-a-big-advantage-for-flush-systems",