DOWNLOAD LITERATURE

Swagelok Bench Top Benders

Learn about features and get essential info including catalogue & user's manual

Swagelok bench top tube benders feature rugged, lightweight aluminum construction; 1 to 180° bending range; and 1/4 to 1 1/4 in. outside diameter (0.028 to 0.120 in. wall thickness) and 6 to 30 mm outside diameter (0.8 to 3.0 mm wall thickness) tubing range.

Fill out the form to get a collection of resources about Swagelok bench top benders. You'll immediately receive an email with the detailed Swagelok Tubing Tools & Accessories catalogue and the comprehensive 44-page Bench Top Tube Bender User's Manual.

Steel bend shoes are required for 1 in. outside diameter tubing with greater than 0.095 in. wall thickness; 25 mm tubing with greater than 2.4 mm wall thickness; all sizes of Alloy 2507 tubing; all sizes of heavy-wall annealed stainless steel tubing; all sizes of cold-drawn 1/8-hard stainless steel seamless tubing; and all sizes of IPT medium and high pressure tubing.

They come with a grease gun and metal carrying case for storage. The manual model can be operated with a 1/2 in. drill motor using optional torque clutch and support arm. They are CE compliant.

The user's manual includes safety instructions, technical data, tubing data, and bend layout. Product information, setup, calibration, unloading the bender, and operation is covered for our manual bench top tube bender and our electric version. A section on measuring the bend angle includes bend data tables. And subsequent sections cover fractional and metric tubing, fractional tubing, maintenance, replacement parts, accessories, troubleshooting, and warranty information.

In a hurry or have a question? Please give us a call at 780-437-0640.

Get Bench Top Tube Bender Literature