Steam Lances

Learn how Swagelok Edmonton can help you safely heat and clean process equipment. Take a PDF and get in touch. Tel: 780-437-0640.

Message Us About Steam Lances Message us (popup form) Call Us Call our office
Assembly Types - Steam Lances (600)
Assembly  Steam Lances

Steam Lances & Pre-Insulated Tubing

Get a PDF on steam lance assemblies available — plus the Pre-Insulated Tubing Bundles catalogue.
Download Literature Download (popup form)

Safely Heat and Clean Process Equipment

When equipment gets icy and you can't afford to shut down, a Swagelok Steam Lance is key. It comes pre-tested and ready to use.

Assemblies Steam Lances

Swagelok Edmonton steam lance assembles incorporate insulated tubing, heat-shrink boots, and a steam-rated ball valve. Connect it to your steam line and:

  • Clear plugged pipes
  • De-ice structures
  • Unfreeze drain valves without a hassle
  • Works on tubing, containment vessels, and more
  • Prevent asphalt, heavy oils, and plastics from solidifying
Message Us for Details Message us (popup form) Call Us Call our office

Customizing Your Steam Lance

For added convenience, Swagelok Edmonton offers enhancements. Here are three examples:

Insulation

We add a 12-inch insulated tube before the valve for a better grip and to insulate the valve for safety.

Handles

Add a handle on the opposite side of the valve for easier operation, especially in cold weather with thick gloves.

Length

We've made steam lances as long as 22 feet, but the jacketed tubing is available in even longer runs.

Process

Swagelok Fluid System Inspections Available

Need to start with a thorough assssment? Swagelok Field Advisors are available to inspect your systems and present detailed advice.

Get Started

Having a conversation creates no obligation. We are here to provide information and help you identify options. To get the ball rolling, please tap/click a green button then fill a short form. A senior team member will follow up.
Tristian McCallion, Custom Solutions Manager
Swagelok Edmonton
Main office 780.437.0640 (Mon-Fri 7:30am-5:30pm MT)
Message Us for Details Message us (popup form)