Services > Design Support & Assembly (Custom Solutions)
Fabrication & Assembly
Safe, reliable fluid system assemblies built here in Edmonton. All backed by the same strong Swagelok® warranty as our individual parts. Tel: 780-437-0640.
Download Assembly Request Form
Need help getting those parts put together? Our Assembly Request Form is a good place to start. Download a copy here to get started on your drawing, then submit your details to us and we can get to work.
In-House Design, Fabrication, Assembly, and Testing
Led by Custom Solutions Manager Tristian McCallion, our team of certified fluid system advisors, designers, assemblers, and testers work in a state of the art shop in Edmonton—steps away from our well-stocked warehouse. No project is too large or too small, and often we can help even if time is tight.
Safe, economical designs
Certified experts review your design or collaborate with you to make one. We ensure economical design and pull from $10M in inventory steps from our shop. Tight deadline? Often we can accelerate your project. Need a shelter, rack, header, etc? We make those too.
In-house testing
Choose from hydro, pneumatic, and helium leak testing. We test down to 1x10-6 — tighter tolerance than traditional leak testing. Our in-house capabilities allow for modifying valves, doing repairs, and the like too. We can even take a unit into the field for testing.
Expert support
Our goal is seamless integration with your fluid systems, people, and processes. We come onsite to personally answer any questions from installers, operators, technicians, and managers. Practice operation, discuss maintenance, and fine-tune while our expert is on hand.
Custom Solutions Examples
Hose Assemblies
We offer local assembly of Swagelok hose with any of dozens of end connections. Our work is precise and warrantied.
Tube Bending
Our CNC bender can bend stainless steel tubing of 1/4" to 1", with any wall thickness, to any angle, up to 42" radius.
Sample Cylinder Assemblies
Cylinder assemblies are available in ten standard sizes, from 150 cm3 to 3,785 cm3. Customize with purge bypass tube.
Steam Lances
Remove ice with steam lances built by Swagelok Edmonton. Choose hose insulation, handle type, and other features.
Tube in Tube Coils
Our sample cooling systems handle challenging fluid, have higher flow, and cost less than pre-packaged options.
Filter Retainer Assemblies
Get a one-piece assembly that replaces the separate "circlip" retaining ring, mesh and filter ring of the old design.
Gas Distribution Assemblies
We offer Automatic Changeover, Source Inlet Connection, Primary Gas Pressure Control, and Point of Use subsystems.
Grab Sampling Assemblies
We offer Grab Sample Modules (GSM) with pressure‑containing metal cylinders and Liquid Only Sampling Modules (GSL).
Seal Support Kits & Assemblies
We offer kits that include engineered drawings. Options include: Process Side Plans, Between Seal Plans, Atmospheric Side Plans.
Analytical Subsystems
We offer pre-engineered subsystems for Calibration & Switching, Fast Loop, Field Stations, Fluid Distribution, Sample Probes.
Regulator Assemblies
Steam Trap Assemblies
Download Assembly Services Overview
Benefits
Reliable Components
Flexible and scalable
Cost Savings
Inventory
Quick Turn Around
Testing Options
Installation Support
Onsite Evaluations
Swagelok Warranty
Gas Panels Assembly Case Study
A leading chemical company was experiencing issues with delivering dozens of specialty gases at an R&D facility. They needed to prevent leaks of hazardous gases and reducing gas panel replacement and maintenance costs. Replacing just 10% of gas panels cost an average of $58,500 per year.
Swagelok advisors discussed the savings possible from standardizing gas panel design throughout the system. The panels incorporated dedicated lines for safer purging, made it easier to access to critical relief valves, and standardized footprint. Overall the customer:
- Enhanced system and site safety
- Reduced gas panel maintenance time by 75%
- Reduced its carbon footprint
- Saved $52,000 per round of panel replacements
Download Gas Panels Case Study
Learn how Swagelok helped a chemical company lower costs and improve safety by standardizing gas panel design.
More Customer Stories
Swagelok Quality System (SQS) Delivers Consistent Results
Whether you require one hundred identical engineered-to-order assemblies or a simple bend in one piece of tubing, we follow the same proven process and quality system.
One of the ways Swagelok works to ensure quality is by requiring all personnel to complete appropriate certification programs. Under no circumstances are workers allowed to perform a task without the appropriate credentials.
Swagelok is in accordance with ISO 9001 requirements.
Benefits of Swagelok Standardized Designs
- Designs developed, tested, optimized by Swagelok's top engineers
- See applications and options even before project start
- Streamlined designs minimize parts, connections, any costly alloys
- Minimizes initial purchase price
- Minimizes assembly time
- Minimizes maintenance
- We still customize to meet your exact needs
- Fully supported by local team with tech support reachable 24x7
- Includes testing, documentation, warranty
- Build exact copies anytime
Getting Started
Our Assembly Request Form is a good place to start. Download a copy here to get started on your drawing, then submit your details to us and we can get to work.
Need more information? Please get in touch. We are glad to answer questions.
Frequently Asked Questions
Design
Some assemblies may incorporate non-Swagelok components. Each project is evaluated individually.
A fluid systems expert on our dedicated Custom Solutions team. Should a project warrant it, we can draw on 100 more Swagelok Engineers around the world. All are technical experts in fluid and sampling systems and have comprehensive knowledge of Swagelok products and their applications—including tubing, fittings, valves, and more.
Yes. We make sure we fully understand your needs, including time pressure. With our huge warehouse onsite, there's rarely any waiting for components to arrive.
We would third party this service.
Fabrication
We can fabricate just about anything that has fluid system components on it.
We offer CNC, benchtop, and hand tube bending with various materials. Our CNC bender can bend stainless steel tubing of 1/4" to 1", with any wall thickness, to any angle, up to 42" radius.
Yes. For example, we build bottle racks. Our shop has all the equipment for each step required to deliver a total solution—like cutting, welding, and bending.
Not at this time. We are focused on shop fabrication.
Assembly
We build analytical subsystems, gas distribution systems, grab sampling systems, hose assemblies, regulator assemblies, and more. Capabilities include but are not limited to the following: Connecting tube fittings with valves, filters, hoses, etc. Assemblies with hose insulation, protection, assembly. Assemblies with threaded, VCR, VCO, welded, other seals. Assemblies with tapered and parallel pipe threads. Liquid-filling of pressure gauges. Assemblies using Modular Platform Components (MPC). Assemblies that incorporate wiring, automation, transmitters, relays, pumps, and other non-Swagelok components.
Some assemblies may incorporate non-Swagelok components. Each project is evaluated individually.
Swagelok-certified technicians who have undergone extensive training to ensure consistent precision fabrication and assembly.
Not at this time. We are focused on assembly and testing in our Edmonton shop.
Testing
Pressure testing is included. In addition to standard testing, we can do helium leak testing, hydrostatic testing, nitrogen pressure testing, and pressure decay testing.
You receive CAD drawings, piping and instrumentation diagrams, Bill of Materials, and warranty information. Our Product Test Reports provide exhaustive performance data, third party certifications, and approvals.
We can leak test and provide hydrostatic testing, pneumatic testing, and helium leak testing.
There are some types of testing we can conduct on site. Please use a green button on this page to get in touch for details.
Documentation
We have Swagelok Quality Systems (SQS), which defines processes and procedures. We have a certificate to practice from Alberta Boilers Safety Association (ABSA), the pressure equipment safety authority for Alberta.
Yes. You receive CAD drawings, piping and instrumentation diagrams, Bill of Materials, and warranty information.
We are glad to address that with you. Our team members have deep experience in fluid systems applications for conventional oil and gas, steam-assisted gravity drainage (SAGD), chemical and petrochemical refining, alternative fuels, power generation, and research and development industries. They know the regulatory standards that apply here and know about the trends that may be affecting your business.
Yes. Your assembly is covered by the same Swagelok warranty as our individual parts. Download a copy of the Swagelok Limited Lifetime Warranty.
About Swagelok Edmonton
Industrial fluid system components, assemblies, and professional services.
- Components: Swagelok makes 6,200 standard parts, grouped into about one dozen product lines. You can find tube fittings, valves, hoses, regulators, tubing, and much more.
- Assemblies: we build custom analytical instrumentation solutions, gas distribution systems, grab sampling systems, hose assemblies, regulator assemblies, and a range of other solutions.
- Advice: we have Swagelok-certified field advisors who can help diagnose fluid system issues, review fluid system plans, and advise on how to improve fluid system efficiency, cost effectiveness, and safety.
- Training: we offer a range of Swagelok training seminars to build your team's skills—including a monthly tube fitting installation safety class and monthly tube bending class.
Please use a green button on this page to get in touch.
Often yes. Our Field Advisory resources are here to work with your team via phone and video technologies to share ideas, collaborate, trouble-shoot, and diagnose together. We can work with you on whatever fluid system challenges you and your business are facing. Not only do we have three Swagelok certified Field Service Technicians on-call, but we also can tap into our network of 50 Swagelok Field Service Technicians in North America when we need additional resources.
- For 24x7 technical support call 780-237-7109. Request the on-call Field Advisor to discuss your technical question.
- For 24x7 parts call 780-437-0640. Select "Emergency Service". Request to buy outside regular hours.
- If your organization operates in northern and central Alberta, the Lloydminster area, the Yukon Territory, the Northwest Territories, or Nunavut, please choose an option at the top of this page to contact Swagelok Edmonton.
- If you are not in the areas named above, a Centre closer to you may provide the best service. To find one of the 200+ other Swagelok Sales and Service Centres worldwide, please visit this page →
Fluid System Advice — Onsite or Remote
Not sure what is/isn't needed? Our Field Advisors are here to help. Both onsite and remote support are available.
Requesting evaluation and advice from a Swagelok Edmonton Field Advisor is a great way to start any project involving fluid systems. We listen to understand your priorities, gather information on your systems and routines, conduct onsite inspections as appropriate, and offer detailed recommendations. Our goal is to help identify opportunities to increase reliability while lowering your operating costs and minimizing risks.