Swagelok Leak Detectors, Lubricants, and Sealants

View a range of options and take Swagelok® PDFs. Explore leak detection services and seal support kits & assemblies. Tel: 780-437-0640.

Message Us for Details Message us (popup form) Shop Products Shop products (new tab)
Leak Detectors Lubricants and Sealants Literature

Download Essential Leak Detectors, Lubricants, Sealants Literature

Get essential information on Swagelok liquid leak detectors, thread sealants, and heat exchanger tube plugs plus a 6 Keys to Applying PTFE Tape Instruction Card.
Download Essential Literature Download (popup form)

Products for Leak-Tight Fluid Systems

Snoop® Liquid Leak Detectors
Snoop® Liquid Leak Detectors
Swagelok's Snoop® Liquid Leak Detector efficiently identifies leaks, including those on vertical surfaces, through its sustained bubble action and a flexible snooper tube for accessing hard-to-reach areas. Its safe, noncorrosive, and nonflammable formula, free from chlorine, includes a corrosion inhibitor and leaves no stains upon drying.
Goop® Thread Lubricants
Goop® Thread Lubricants
Silver Goop is an oil-based thread lubricant for use on stainless steel and high-temperature alloys. Pure Goop is a halocarbon-based thread lubricant for use on titanium, stainless steel, steel, and nickel-based alloys. Blue Goop is an oil-based thread lubricant for use on stainless steel, steel, titanium, aluminum, and nickel-based alloys.
SWAK® Anaerobic Pipe Thread Sealant
SWAK® Anaerobic Pipe Thread Sealant
This pipe thread sealant cures into a strong bond resistant to vibration and shock, while lubricating threads to prevent damage during assembly. It ensures easy disconnection with low breakaway torque, even post-curing, and is compatible with a wide range of chemicals. This quick-to-apply sealant clings effectively to threads, providing a reliable and efficient sealing solution.
SWAK® PTFE Tape
PTFE Tape Pipe Thread Sealant
The material of this sealant conforms to Commercial Item Description A-A-58092. Handling temperatures up to 450°F, applications include plastics, chemicals, aluminum, corrosives, stainless steel, hydraulic fluids, ceramics, refrigerants, synthetic rubber, aromatic fuels, carbon steel and special alloys.
PTFE-free Sealant
PTFE-Free Pipe Thread Sealant
This is an effective solution for protecting threads from damage, galling, and seizing during assembly, while the low breakaway torque facilitates easy-to-break connections. It is chemically compatible with a broad range of substances and adheres strongly to threads so it doesn't shred or tear during assembly.
Heat Exchanger Tube Plugs
Heat Exchanger Tube Plugs (TP Series)
Heat exchanger tube plugs effectively seal leaking tube ends, extending the heat exchanger's lifespan. Their uniform taper and smooth surface ensure a reliable seal with minimal effort required for installation. Tube plugs are sized to fit tube diameters from 1/2 through 1 in. with standard wall thicknesses.
Fully Built Assemblies
Fully Built, Leak-Tight Assemblies
We have an in-house team of certified assembly technicians who build fluid system assemblies for gas distribution, grab sampling, mechanical seal support, steam lancing, and more. See more information about assembly services below on this page.

Our local team offers quick quotes, product selection advice, and daily shipping. If we can help in any way, please message us or call 780-437-0640.

Message Us for Details Message us (popup form)

Compressed Gas Leak Detection Services

We help customers achieve leak-free systems. Lower your operating costs and put dollars back in your pocket.

We can help you find and resolve fluid leaks. Hundreds of Alberta facilities have realized millions of dollars in savings from this service. Even if only compressed air is leaking, stopping leaks cuts kilowatt hours (KWh) consumed to run compressors. And if helium, argon, hydrogen, or another gas is leaking, savings from leak mitigation are much higher. Request a free demo at your facility.

View Leak Detection Services Page Message us (popup form)
Collection - Fitting Installation

Tube Fitting Installation & Troubleshooting Resource Collection

Get a technical briefing, catalogue, video on using our Gap Inspection Gauge, and more.
Download Resource Collection Download (popup form)

Saving with Fully Built, Leak-Tight Assemblies

We design, fabricate, and test fluid system assemblies for customers, right here in Edmonton.

We combine safe, reliable Swagelok components to produce assemblies for gas distribution, grab sampling, mechanical seal support, and other uses. We also build hose, bend tubing, and make filter retainer assemblies, for example. Design support, fabrication, assembly, and pressure testing are included! We can be onsite at installation too. 

View Assembly Services Page Go to Assemblies page
Resources _ Hidden Costs of Leakage

Download the Hidden Costs of Leakage PDF

This Tube Fitter's Manual excerpt covers top causes of leakage, our leakage formula, and more.

Reducing Human Errors That Lead to Leaks

A seminar on how to choose correct tubing and fittings for the site and properly handle, prepare, and install components.

Students earn foundational tube fitting knowledge that ensures system integrity and minimizes leakage risks. The course covers proper tube selection, cutting, and deburring; assembly of Swagelok tube fittings; and gauging a tube fitting assembly. Instrumentation technicians, pipe fitters, millwrights, managers, and quality control personnel benefit from this training. If participants pass their exams, they are eligible to receive a Swagelok Certificate of Completion valid for 3 years.

View Training Services Page Go to Training page

Videos

Our local team offers quick quotes, product selection advice, and daily shipping. If we can help in any way, please message us or call 780-437-0640.

Message Us for Details Message us (popup form)