Resources > GB Valves Resource Collection
Swagelok GB Series Ball Valves Resource Collection
Our Resource Collections put topic-specific information — videos, literature, digital tools, and quick links — in your hands in one step. Get the free Tube Fitting Installation, Inspection, and Troubleshooting Best Practices Resource Collection by filling out the form.
Contents
- Product sheet
- Catalogue
- Magazine article
- Video
Overview
The GB Series ball valve is a versatile full-flow valve designed for extended operation in harsh environments at a working pressure of 6000 psig. It is available for sour gas applications. Use the form to get one email with all the latest information about it, including the product sheet, catalogue, a Processing Magazine article, and an animation video.

Features
Features include working pressures up to 6000 psig with temperatures from –40 to 250˚F; pptional NACE MR0175/ISO 15156 for sour gas; Swagelok tube fitting end connections in fractional (3/8 in. to 1 in.) and metric (12 mm to 25 mm), female pipe end connections in fractional (3/8 in. to 1 in.); corrosion-resistant body materials: 316/316L, Alloy 2507, 6-Moly, Alloy 625, Alloy 825, Alloy C-276; and mechanically locked end screw design (patent pending) for increased safety
Good to know
This valve is designed for quick, easy setup, with bidirectional flow eliminating concerns about backwards installations. Integral Swagelok end connections that range in size from 3/8 in. to 1 in. further simplify system design and minimize labor and component requirements.
The potential for leaks or costly rework after initial installation is reduced through 100% assembly testing that ensures Swagelok GB series ball valves meet specifications out of the box. Body seal performance is validated through hydrostatic system proof testing up to 1.5 times the maximum rated pressure.
The GB valve is built to allow simple customization, featuring a bolt pattern that can be used as an installation point for an optional lockout handle or panel mount, as well as a bracket compatible with an ISO 5211 pneumatic actuator.
What's next
Please fill the form on this page to receive more information by email. Thinking about where you can use this valve? We offer local services including expert application support, product selection, and assembly services. Ready to order or have a question? Please give us a call at 780-437-0640.