780-437-0640           Locations           News           Covid           Login

SWAGELOK TUBE FITTING ADVANTAGE

Swagelok Tube Fittings: Better Materials

Swagelok tube fittings are made of high quality raw materials for superior performance.

Swagelok's stainless steel

ASTM requires 16-18% chromium and 10-14% nickel. Swagelok has maintained chromium content in its fittings at a minimum of 17% and nickel at a minimum of 12% for many years.

Quality barstock

We place multiple controls on procurement of 316 stainless steel from our approved mills, from its elevated alloy chemistry to the inspection steps used to validate it to ensure uniform manufacturability when making our tube fittings.

Chloride Stress Corrosion Cracking (CSCC) in 316 Stainless Steel

CSCC occurs where chloride concentrations and stress levels are present. We have performed extensive CSCC testing on Swagelok fittings with exceptional results: Alloy 316 stainless steel nuts tested (Swagelok and eight other brands): None of the Swagelok nuts cracked or leaked. 39% of the other nuts cracked (at least one from each brand) and 2.7% leaked

Alloys and corrosion

Swagelok offers a wide range of alloys and works closely with customers to solve their needs for fittings with enhanced chemical and corrosion resistance.

Engineered combinations

Swagelok can engineer a cost-efficient and corrosion-resistant solution for installations exposed to seawater.

Next

Learn about how meticulous manufacturing contributes to Swagelok's tube fitting advantage:

 Next

How can we help you today?

Whether you need a single component or help with complex systems, we are here to help.
Get in touch