Share this
Advantages of Swagelok VCR Fittings and VCO Fittings
by Katie Reid on Wed, Nov 20, 2013 @ 15:11 PM
Swagelok VCR fittings and VCO fittings can be disassembled in line, with zero clearance. Get an illustrated overview here plus links to free downloads.
|
Swagelok VCR fittings offer the high purity of a metal-to-metal seal, providing leak-tight service from vacuum to positive pressure. Both VCR fittings and VCO fittings can be disassembled in line—with no clearance requirements. Get an overview below, then get details here (free download) or learn about installation: |
The primary distinguishing feature of VCR fittings and VCO fittings is that they can be disassembled in line, so you can access the system for repair and upgrades without having to remove multiple parts. This illustration shows how little clearance you need on either end to lift it away from its connection points:

Again, the minimal clearance, or "zero clearance", means that unlike pipe, tube, and weld end connections, the VCR and VCO fittings can be disassembled without having to remove multiple parts.
These fittings also feature silver plating on all female threads, which prevents galling and eliminates the need for thread tape, which improves ease of installation. There are also leak test ports on the side of each nut, where the metal faces come into contact and the seal takes place.Lastly, there is a split-nut available, which further increases the ease of assembly and reassembly.
Easy access
Thanks to the flat face seal of both the VCR fittings and VCO fittings, you have unlimited make and remake capabilities. All you have to do is replace the gasket on the fitting each time you remake the connection. The gasket is the least expensive piece of the assembly, so replacing this is much more cost effective than replacing the whole assembly. When installing VCR metal gasket fittings, tighten the nut finger tight and then use a wrench to turn the nut 1/8 of a turn.
In high temperature applications, consider VCR fittings over VCO fittings. Their metal gaskets allow for higher temperatures—as high as 1000 °F for a stainless steel gasket.
Assembly options
With VCO assemblies, one option is gland + body + nut, as illustrated below:

With VCR assemblies, choose from female nut + 2 glands + gasket + body (male nut) OR female nut + gland + gasket + body, as illustrated below:

Multiple applications
VCR and VCO fittings are popular in hydraulic systems as well as welded and threaded systems. They also provide a great transition from such systems to a tubing system, by using a tube adapter end connection. And thanks to the variety of end connections that are available from Swagelok, there are almost endless combinations available.
Getting help with VCR and VCO fittings
We offer technical support, product selection assistance, consulting with local Swagelok Field Advisors, fully built assemblies, and a range of business support. At our contact page we offer four ways to get in touch with us:
We can work with you on any fluid system challenges you are facing. Not only do we have three certified Field Advisors on-call, but we can tap into our network of 50 Swagelok Field Engineers North America. Learn more about Swagelok Edmonton →
Related content:
Share this
- Fittings (82)
- Cost Savings (70)
- Valves (67)
- Fabrication (58)
- Services (40)
- Videos (33)
- Steam Systems (29)
- Training (27)
- Downloads (25)
- Resources (25)
- Tubing (24)
- Sampling (23)
- Field Advisors (18)
- Hoses (12)
- Oil & Gas (10)
- Regulators (9)
- Winterization (9)
- Gas Distribution (7)
- Hydrogen & Clean Energy (4)
- About Us (2)
- Measurement (2)
- July 2026 (2)
- February 2025 (1)
- November 2024 (1)
- October 2024 (2)
- August 2024 (1)
- July 2024 (1)
- June 2024 (4)
- April 2024 (4)
- March 2024 (2)
- January 2024 (3)
- December 2023 (2)
- November 2023 (3)
- October 2023 (2)
- September 2023 (3)
- August 2023 (3)
- July 2023 (3)
- June 2023 (2)
- May 2023 (4)
- April 2023 (2)
- March 2023 (2)
- February 2023 (3)
- January 2023 (2)
- December 2022 (1)
- November 2022 (1)
- October 2022 (2)
- September 2022 (5)
- August 2022 (3)
- July 2022 (6)
- June 2022 (4)
- May 2022 (3)
- April 2022 (1)
- March 2022 (2)
- February 2022 (3)
- January 2022 (4)
- December 2021 (4)
- November 2021 (6)
- October 2021 (3)
- September 2021 (5)
- August 2021 (9)
- July 2021 (5)
- June 2021 (7)
- May 2021 (7)
- April 2021 (4)
- March 2021 (3)
- February 2021 (3)
- January 2021 (2)
- December 2020 (3)
- November 2020 (3)
- October 2020 (2)
- September 2020 (3)
- August 2020 (3)
- July 2020 (3)
- June 2020 (3)
- May 2020 (3)
- April 2020 (2)
- March 2020 (3)
- February 2020 (3)
- January 2020 (3)
- December 2019 (2)
- November 2019 (3)
- October 2019 (3)
- September 2019 (2)
- August 2019 (3)
- July 2019 (2)
- June 2019 (2)
- May 2019 (3)
- April 2019 (3)
- March 2019 (3)
- February 2019 (2)
- January 2019 (3)
- December 2018 (2)
- November 2018 (2)
- October 2018 (4)
- September 2018 (2)
- August 2018 (3)
- July 2018 (3)
- June 2018 (2)
- May 2018 (4)
- April 2018 (2)
- March 2018 (3)
- February 2018 (3)
- January 2018 (4)
- December 2017 (1)
- November 2017 (4)
- October 2017 (4)
- September 2017 (4)
- August 2017 (5)
- July 2017 (3)
- June 2017 (4)
- May 2017 (4)
- April 2017 (3)
- March 2017 (5)
- February 2017 (4)
- January 2017 (4)
- December 2016 (3)
- November 2016 (3)
- October 2016 (4)
- September 2016 (3)
- August 2016 (4)
- July 2016 (2)
- June 2016 (2)
- May 2016 (2)
- April 2016 (4)
- March 2016 (2)
- February 2016 (3)
- January 2016 (4)
- December 2015 (4)
- November 2015 (4)
- October 2015 (5)
- September 2015 (2)
- August 2015 (4)
- July 2015 (5)
- June 2015 (2)
- May 2015 (3)
- April 2015 (5)
- March 2015 (3)
- February 2015 (4)
- January 2015 (3)
- December 2014 (4)
- November 2014 (4)
- October 2014 (4)
- September 2014 (4)
- August 2014 (4)
- July 2014 (5)
- June 2014 (4)
- May 2014 (4)
- April 2014 (5)
- March 2014 (4)
- February 2014 (4)
- January 2014 (4)
- December 2013 (3)
- November 2013 (4)
- October 2013 (5)
- September 2013 (4)
- August 2013 (5)
- July 2013 (4)
- June 2013 (3)
- May 2013 (4)
- April 2013 (5)
- March 2013 (2)
- February 2013 (3)
- January 2013 (5)
- December 2012 (2)
- November 2012 (3)
- October 2012 (5)
- September 2012 (3)
- August 2012 (4)
- July 2012 (4)
- June 2012 (1)