Why Tube Bending and Fabrication Should Be Left to the Experts
by James Dickie on Fri, Jul 29, 2022 @ 08:07 AM
Keeping industrial facilities running efficiently requires continuous maintenance and repairs on advanced machinery, diagnostic analysis of production efficiency, and implementing measures to reduce w …
High Temperature Hydrogen Production: Selecting the Right Components
by Thomas Webster on Thu, Jul 21, 2022 @ 08:07 AM
Hydrogen production doesn’t usually involve the high temperatures and corrosive fluids that can threaten the reliability of equipment in oil and gas refineries. However, high-temperature hydrogen atta …
Selecting a Gas Distribution Management System
by Thomas Webster on Fri, Jul 15, 2022 @ 08:07 AM
Selecting, installing, and the management of an appropriate gas distribution system is critical for the petrochemical industry in Alberta. Petrochem facilities require a gas distribution management sy …
Finding a Pressure Regulator for Gas Applications in Alberta
by Thomas Webster on Wed, Jul 13, 2022 @ 08:07 AM
Gas pressure regulators may seem like a dime a dozen. But when one goes bad, you can have a whole host of problems, from a poor quality product to fires. Yes, refineries often keep spare parts to avoi …
How Gas Distribution System Design and Fabrication Can Improve Plant Efficiency
by Thomas Webster on Mon, Jul 11, 2022 @ 09:07 AM
In a gas processing plant, efficiency is everything. When something goes wrong with a gas distribution system, it has to be fixed as quickly as possible—which unfortunately often means cobbling togeth …
Does Your Gas Distribution System Release More Fugitive Emissions Than Alberta Allows?
by Thomas Webster on Mon, Jul 04, 2022 @ 08:07 AM
Gas distribution systems are a key component in Alberta refineries. However, problems with a gas distribution system may result in excess fugitive emissions. This creates additional costs due to ineff …