Share this
Swagelok's 60 Series Ball Valves Cover a Range of Applications
by Taryn Hardes on Wed, Feb 19, 2014 @ 16:02 PM
Choose the model, options, and accessories for your unique application

The Swagelok 60 Series Ball Valve is a highly versatile product line. Learn more here:
Ball valves are a practical and economical way to control flow in a wide variety of applications, and Swagelok's 60 Series offers a highly flexible design in a broad range of sizes.
Internal features set 60 Series apart
It's the internal features that set the 60 Series valves apart. The stem bearing has serrations that will hold lubricant, reducing torque and extending the lifespan of the valve. We use a live-loaded seat, in which two washers are constantly adjusting in order to push the load down into the packing system. It creates an even seal without pressure. Our swing-out design allows for inline maintenance, allowing you to change the packing while leaving the valve inline. Your line will be back up and running in much less time than when using traditional valves.
Add various flanges and inserts
We can add different flanges to give you two completely different end connections on the same valve.
We also have inserts for the dead space around a valve, a useful addition in systems where the fluid may harden or crust up.
Special needs, special designs
The 60 Series includes half a dozen different variants for special applications:
Steam Service
Steam is more corrosive than many fluids, creating the need for more than a general-purpose valve. Our steam service ball valves can reduce lost energy, downtime, and safety hazards associated with leaking valves in a steam system. Unlike conventional sealing methods, our patented designs of the seats and stem packing in the steam series ball valves resist the erosive nature of steam, thus improving performance and enhancing safety.
Thermal Service
Our thermal service ball valve, with its unique, spring-like metal seat, is designed to maintain a seal with a minimum seat load against the ball. It is intended for use with high-viscosity thermal fluids, and resists contamination of the thermal liquid.
Fire Series
The Fire Series can stand up to heat. Flexible graphite stem packing provides a reliable stem seal during normal conditions and maintains a seal in the event of fire. A vented ball allows pressure to equalize between the valve body and the upstream port, preventing overpressurization and potential seal blowout. Eight-bolt construction maintains body integrity and body seals during rapid temperature changes resulting from fire exposure and water quenching.
Chlorine Series
Our Chlorine Series valve has a carbon steel valve body with virgin PTFE seats and packing. An upstream ball vent prevents overpressurization in the ball and body when the valve is closed.
All-Welded Valves
Our All-Welded Valves incorporate the proven design features of the on-off ball valve, all-welded body construction, and live-loaded packing to ensure total system fluid containment.
Options and accessories
To further tailor the Series 60 to your needs, the valves are available with a range of options and accessories. On-off (2-way) ball valves are available with either an internal or an external vent. These vents are available for either upstream or downstream service.
Accessories include solenoid valves, limit switches, and position sensors. Factory assemblies and kits for field assembly are available. Swagelok rack and pinion pneumatic actuators are ISO 5211 compliant and are suitable for general applications. They are available in spring-return and double-acting modes.
Swagelok also offers electric actuators. They are are rugged and lightweight, and used with alternating or direct-current power sources. Fore more information on applications, options, and accessories for the entire Swagelok Ball Valve line, visit our page offering Swagelok valves catalogues:
Share this
- Fittings (82)
- Cost Savings (70)
- Valves (67)
- Fabrication (58)
- Services (40)
- Videos (33)
- Steam Systems (29)
- Training (27)
- Downloads (25)
- Resources (25)
- Tubing (24)
- Sampling (23)
- Field Advisors (18)
- Hoses (12)
- Oil & Gas (10)
- Regulators (9)
- Winterization (9)
- Gas Distribution (7)
- Hydrogen & Clean Energy (4)
- About Us (2)
- Measurement (2)
- July 2026 (2)
- February 2025 (1)
- November 2024 (1)
- October 2024 (2)
- August 2024 (1)
- July 2024 (1)
- June 2024 (4)
- April 2024 (4)
- March 2024 (2)
- January 2024 (3)
- December 2023 (2)
- November 2023 (3)
- October 2023 (2)
- September 2023 (3)
- August 2023 (3)
- July 2023 (3)
- June 2023 (2)
- May 2023 (4)
- April 2023 (2)
- March 2023 (2)
- February 2023 (3)
- January 2023 (2)
- December 2022 (1)
- November 2022 (1)
- October 2022 (2)
- September 2022 (5)
- August 2022 (3)
- July 2022 (6)
- June 2022 (4)
- May 2022 (3)
- April 2022 (1)
- March 2022 (2)
- February 2022 (3)
- January 2022 (4)
- December 2021 (4)
- November 2021 (6)
- October 2021 (3)
- September 2021 (5)
- August 2021 (9)
- July 2021 (5)
- June 2021 (7)
- May 2021 (7)
- April 2021 (4)
- March 2021 (3)
- February 2021 (3)
- January 2021 (2)
- December 2020 (3)
- November 2020 (3)
- October 2020 (2)
- September 2020 (3)
- August 2020 (3)
- July 2020 (3)
- June 2020 (3)
- May 2020 (3)
- April 2020 (2)
- March 2020 (3)
- February 2020 (3)
- January 2020 (3)
- December 2019 (2)
- November 2019 (3)
- October 2019 (3)
- September 2019 (2)
- August 2019 (3)
- July 2019 (2)
- June 2019 (2)
- May 2019 (3)
- April 2019 (3)
- March 2019 (3)
- February 2019 (2)
- January 2019 (3)
- December 2018 (2)
- November 2018 (2)
- October 2018 (4)
- September 2018 (2)
- August 2018 (3)
- July 2018 (3)
- June 2018 (2)
- May 2018 (4)
- April 2018 (2)
- March 2018 (3)
- February 2018 (3)
- January 2018 (4)
- December 2017 (1)
- November 2017 (4)
- October 2017 (4)
- September 2017 (4)
- August 2017 (5)
- July 2017 (3)
- June 2017 (4)
- May 2017 (4)
- April 2017 (3)
- March 2017 (5)
- February 2017 (4)
- January 2017 (4)
- December 2016 (3)
- November 2016 (3)
- October 2016 (4)
- September 2016 (3)
- August 2016 (4)
- July 2016 (2)
- June 2016 (2)
- May 2016 (2)
- April 2016 (4)
- March 2016 (2)
- February 2016 (3)
- January 2016 (4)
- December 2015 (4)
- November 2015 (4)
- October 2015 (5)
- September 2015 (2)
- August 2015 (4)
- July 2015 (5)
- June 2015 (2)
- May 2015 (3)
- April 2015 (5)
- March 2015 (3)
- February 2015 (4)
- January 2015 (3)
- December 2014 (4)
- November 2014 (4)
- October 2014 (4)
- September 2014 (4)
- August 2014 (4)
- July 2014 (5)
- June 2014 (4)
- May 2014 (4)
- April 2014 (5)
- March 2014 (4)
- February 2014 (4)
- January 2014 (4)
- December 2013 (3)
- November 2013 (4)
- October 2013 (5)
- September 2013 (4)
- August 2013 (5)
- July 2013 (4)
- June 2013 (3)
- May 2013 (4)
- April 2013 (5)
- March 2013 (2)
- February 2013 (3)
- January 2013 (5)
- December 2012 (2)
- November 2012 (3)
- October 2012 (5)
- September 2012 (3)
- August 2012 (4)
- July 2012 (4)
- June 2012 (1)