Share this
Sample Cylinder Assemblies Offer Flexibility
by Alecia Robinson on Wed, Feb 07, 2018 @ 08:02 AM
Pick the size, end connections and materials that work best for you

Swagelok sample cylinders provide a leak-tight sample containment for your Grab Sample Systems. Download the catalogue below to find out more about our sample cylinder offerings.
In a Grab Sample Panel, the key element is the sample cylinder assembly. It's the vessel that allows you to transport a fresh liquid or vapor sample from the process line, held under the same process conditions (with the exception of temperature).
So let's take a look at your options when you order Swagelok cylinder assemblies from Edmonton Valve & Fitting.
Pick the right fit
Our cylinder assemblies are available in ten standard sizes, from 150 cm3 to 3,785 cm3. The standard assembly is designed for general use, but you can also get assemblies with an optional purge bypass tube.
Rupture discs are standard, or you can get cylinder assemblies with relief valves or expansion chambers.
Inside, the cylinder can have a PTFE coating, a SilcoNert coating, or electropolishing.
You have a wide choice of fittings. Many customers prefer a quick-connect fitting rather than a threaded fitting. It eliminates any rotation of the cylinder itself, so you don't have to worry about it catching on any other components. If you already have a grab sample panel with one type of fitting, it's easy and inexpensive to make the switch.
Expertise
Remember, we're talking about assemblies, not just the cylinder alone. When you order from Edmonton Valve & Fitting, you know that well trained experts will assemble the components properly.
Every cylinder assembly goes through a hydro test. You tell us your specifications on pressure, and we'll document how the cylinder assembly performed.
We also offer etching. It's an easy way to keep track of what's in each cylinder.
Because we make the assemblies right here in Edmonton and have a well-stocked warehouse, we can usually turn around your order in a week or so. And you have only a single part number to deal with.
We're always glad to talk about sample cylinder assemblies or any other fluid system components and services. All it takes to start the conversation is a note to us through our website or a call to 780.437.0640.
Additional resources
- Grab Sample Modules Offer Speed and Flexibility
- Find out How Your Sample System Is Underperforming
- No Boring Days in Edmonton Valve's Custom Solutions Department