Share this
When the Pressure's On, Swagelok Has the Parts to Handle It (Quicklook PDF)
by Katie Reid on Thu, Jul 30, 2020 @ 15:07 PM
Bring us your most challenging pressure demands and applications. Swagelok has the medium- and high-pressure valves, fittings, and tubing engineered to create strong, reliable connections faster. Here we summarize your options and offer a PDF with more info.
Bring us your most challenging pressure demands and applications. Swagelok has the medium- and high-pressure valves, fittings, and tubing engineered to create strong, reliable connections faster. With our medium- and high-pressure solutions, you'll improve system up-time, reduce installation costs, and boost safety and environmental compliance. Swagelok carries a range of options in various alloys and sizes up to 1½ inches, and anti-vibration options to help ensure a leak-tight system.
Swagelok's Medium- & High Pressure (MHP) valves, fittings, and tubing withstand high-risk and high-vibration environments. Download this PDF to learn more: ![]() |
Valves
Maximize the performance and reliability of your system with robust valves: FK medium-pressure integral cone and thread, or NPT end connections designed to handle the pressure of your operation.
- Swagelok Ball Valves offer smooth quarter-turn operation in a compact design, providing positive shutoff in applications up to 20 000 psig (1378 bar). Air actuated options are also available. The advanced design of the FKB Series ball valve reduces seal wear and improves the reliability of connections across a full range of operating pressures and temperatures. The CTB Series ball valve delivers reliable performance with cone-and-thread end connections. Both include a trunnion-style ball with a direct-load design to deliver leak-tight performance, and a bottom-loaded stem design to eliminate stem blowout and ensure operator safety.
- Our Check Valves are available in three designs: ball-seal, soft-seal, and dual seal. These rugged valves handle a maximum working pressure of up to 60,000 psig (4134 bar) with a nominal cracking pressure of 15 psig (1.0 bar).
- Single/Double Block & Bleed Valves can reduce your system footprint and achieve positive isolation. Single block and bleed valves have a needle/needle configuration. Double block and bleed valve can be ball/needle/ball or needle/needle/ needle. They are available for working pressures of up to 20 000 psig (1378 bar).
- Needle Valves come in six body styles to handle working pressures up to 60,000 psig (4134 bar). The non-rotating two-piece stem design fully opens in just four to five turns. The NVT design also allows for easy panel mounting with an integral bonnet locking mechanism to prevent accidental disassembly.
- Relief Valves can handle working pressures up to 20,000 psig. A proportional lift design is available; customer-adjustable or factory-set.
Fittings
The safe and reliable leak-tight protection of Swagelok fittings means lower installation cost and reduced downtime due to leaks.
- FK Medium-Pressure Gaugeable Fittings and Adapters are simple and easy to install. Swagelok’s innovative FK medium-pressure compression fittings and adapters offer a leak-tight gas seal and vibration resistance in applications up to 22,500 psig (1551 bar). FK fittings are offered in 316 stainless steel, alloy 2507 super duplex (NACE and NORSOK-compliant), and alloy 625 (NACE-compliant) with proven performance on a variety of tubing types and materials.
- Cone & Thread Fittings come in versions designed for medium pressure, up to 20,000 psig (1378 bar); and for high pressure for up to 60 000 psig (4134 bar) maximum working pressure. Strain-hardened 316 stainless steel fittings supplied complete with gland and collars. Alloy 2507 super duplex (NACE-compliant) and alloy 625 (NACE-compliant) fittings anti-vibration connection components are available.
Tubing
- Medium-Pressure Tubing for FK fittings allow you to put it all together with heavy-wall annealed or cold-drawn 316 stainless steel tubing. Or get enhanced corrosion protection by using annealed alloy 2507 super duplex tubing. Its increased material strength allows for reduced wall thickness and enhanced flow through the same diameter tube. Swagelok’s medium-pressure tubing handles pressure up to 22,500 psig (1551 bar).
- Medium- and High-Pressure Cone & Thread Tubing provides a maximum working pressure of up to 60,000 psig (4134 bar) and is readily available in various lengths. Custom lengths and pre-coned and threaded tube nipples are also available.
Training, tools, and accessories
Complete your assembly capabilities with training, tools, and accessories no matter the connection type integrated within your system.
- For working with FK Series fittings we offer an Installation Essentials training course, a depth-marking tool, a gap inspection gauge, and tube bending equipment.
- To help you work with cone and thread tubing we have an Installation Essentials Training Course, a special tool kit and tube bending equipment.
Whether you need parts, tools, training or the whole package, we have what you need. Call us at 780-437-0640 or send a note through our contact page.
Also see:
Share this
- Fittings (82)
- Cost Savings (70)
- Valves (67)
- Fabrication (58)
- Services (40)
- Videos (33)
- Steam Systems (29)
- Training (27)
- Downloads (25)
- Resources (25)
- Tubing (24)
- Sampling (23)
- Field Advisors (18)
- Hoses (12)
- Oil & Gas (10)
- Regulators (9)
- Winterization (9)
- Gas Distribution (7)
- Hydrogen & Clean Energy (4)
- About Us (2)
- Measurement (2)
- July 2026 (2)
- February 2025 (1)
- November 2024 (1)
- October 2024 (2)
- August 2024 (1)
- July 2024 (1)
- June 2024 (4)
- April 2024 (4)
- March 2024 (2)
- January 2024 (3)
- December 2023 (2)
- November 2023 (3)
- October 2023 (2)
- September 2023 (3)
- August 2023 (3)
- July 2023 (3)
- June 2023 (2)
- May 2023 (4)
- April 2023 (2)
- March 2023 (2)
- February 2023 (3)
- January 2023 (2)
- December 2022 (1)
- November 2022 (1)
- October 2022 (2)
- September 2022 (5)
- August 2022 (3)
- July 2022 (6)
- June 2022 (4)
- May 2022 (3)
- April 2022 (1)
- March 2022 (2)
- February 2022 (3)
- January 2022 (4)
- December 2021 (4)
- November 2021 (6)
- October 2021 (3)
- September 2021 (5)
- August 2021 (9)
- July 2021 (5)
- June 2021 (7)
- May 2021 (7)
- April 2021 (4)
- March 2021 (3)
- February 2021 (3)
- January 2021 (2)
- December 2020 (3)
- November 2020 (3)
- October 2020 (2)
- September 2020 (3)
- August 2020 (3)
- July 2020 (3)
- June 2020 (3)
- May 2020 (3)
- April 2020 (2)
- March 2020 (3)
- February 2020 (3)
- January 2020 (3)
- December 2019 (2)
- November 2019 (3)
- October 2019 (3)
- September 2019 (2)
- August 2019 (3)
- July 2019 (2)
- June 2019 (2)
- May 2019 (3)
- April 2019 (3)
- March 2019 (3)
- February 2019 (2)
- January 2019 (3)
- December 2018 (2)
- November 2018 (2)
- October 2018 (4)
- September 2018 (2)
- August 2018 (3)
- July 2018 (3)
- June 2018 (2)
- May 2018 (4)
- April 2018 (2)
- March 2018 (3)
- February 2018 (3)
- January 2018 (4)
- December 2017 (1)
- November 2017 (4)
- October 2017 (4)
- September 2017 (4)
- August 2017 (5)
- July 2017 (3)
- June 2017 (4)
- May 2017 (4)
- April 2017 (3)
- March 2017 (5)
- February 2017 (4)
- January 2017 (4)
- December 2016 (3)
- November 2016 (3)
- October 2016 (4)
- September 2016 (3)
- August 2016 (4)
- July 2016 (2)
- June 2016 (2)
- May 2016 (2)
- April 2016 (4)
- March 2016 (2)
- February 2016 (3)
- January 2016 (4)
- December 2015 (4)
- November 2015 (4)
- October 2015 (5)
- September 2015 (2)
- August 2015 (4)
- July 2015 (5)
- June 2015 (2)
- May 2015 (3)
- April 2015 (5)
- March 2015 (3)
- February 2015 (4)
- January 2015 (3)
- December 2014 (4)
- November 2014 (4)
- October 2014 (4)
- September 2014 (4)
- August 2014 (4)
- July 2014 (5)
- June 2014 (4)
- May 2014 (4)
- April 2014 (5)
- March 2014 (4)
- February 2014 (4)
- January 2014 (4)
- December 2013 (3)
- November 2013 (4)
- October 2013 (5)
- September 2013 (4)
- August 2013 (5)
- July 2013 (4)
- June 2013 (3)
- May 2013 (4)
- April 2013 (5)
- March 2013 (2)
- February 2013 (3)
- January 2013 (5)
- December 2012 (2)
- November 2012 (3)
- October 2012 (5)
- September 2012 (3)
- August 2012 (4)
- July 2012 (4)
- June 2012 (1)