Share this
Get Ready for Winter with Pre-insulated Traced Tubing Bundles
by Luke Wurban on Wed, Nov 13, 2019 @ 15:11 PM
Choose electric or steam traced, and check out our many accessories

The long-range forecast for Alberta calls for a warmer winter than normal this year — by a whole 6 degrees. Sorry, but you'll still have to deal with lots of freezing weather. Get ready for it now with Swagelok pre-insulated traced tubing bundles.
Pre-insulated Tubing Bundles
They provide an economical choice compared to field tracing and insulating. Process and tracer lines are parallel inside the bundle, which allows all tubes to bend together in as little as a 20.3 cm radius in tubing sizes up to 12 mm, so the bundle is easier to route and connect in the field than cabled bundles.
They provide reliable process temperature maintenance in a variety of analytical and process instrumentation applications, including impulse lines, sample lines, and process lines.
Choose from electric-traced, light steam-traced and heavy steam-traced bundles for freeze protection, viscosity control, and process temperature maintenance. The rugged PVC jacket offers excellent resistance to abrasion and many chemicals, and you can get it with either steam or electric tracing.
They can be installed in ambient temperatures of –23°C with a PVC jacket, and down to –40°C with a urethane jacket. They come in a variety of materials (stainless steel, copper and PFA), access our full list of tubing catalogs on our website here.
Electric Tracing
A simple and economical choice, Swagelok electric-traced bundled tubing maintains consistent temperatures in long, continuous lengths of impulse and sample lines for freeze protection, temperature maintenance, or viscosity control. The standard Raychem self-regulating tracer lowers heat output as the bundle gets warmer. For more precise temperature control, an optional line-sensing thermostat is available.
Light Steam Tracing
Swagelok light steam-traced bundled tubing is typically used for freeze protection of instrument impulse lines and analyzer transport lines. It can also maintain temperatures in smaller-diameter process lines. The process and tracer tubes are individually insulated to reduce the heat transfer rate, providing a more consistent tube temperature over long tubing lengths.
Heavy Steam Tracing
Swagelok heavy steam-traced bundled tubing is typically used to maintain higher process temperature or for viscosity control. Applications can include impulse, sampling, and process lines. The process tubing is in direct contact with the tracer, providing maximum heat transfer to help maintain higher process temperatures.
Options and Accessories
- Bending Tools: Similar to a common electrical conduit bender, this tool is compact and easy to use.
- Heat-Shrink End-Seal Boots: Made of thermally stabilized, modified polyolefin, they provide a weatherproof end seal. Recommended for all exposed ends to protect against moisture ingress.
- Jacket Patch Kit: Use it to seal a splice in tubing or to repair any incidental field damage to the insulation and jacket. Each kit contains thermal insulation, fiberglass tape, and a self-sealing patch.
- Center Line Tool: This tool brings the process tubes to the proper center-line to connect a standard transmitter.
- Heat-Shrink Entry-Seal Boots: Made of thermally stabilized, modified polyolefin, these heat-shrinkable entry-seal boots provide a waterproof seal where the tubing enters an enclosure.
- Silicone Sealant: This silicone RTV sealant can be used to seal ends of bundled tubing from moisture and offers excellent resistance to weather, oil, and many chemicals. One tube will seal approximately 10 ends. Each kit contains 8 tubes.
- Power Connection Kits: Provide a junction for connecting an electric tracer to the power source.
- Tracer Termination Kits: Use these to seal off the tracer end opposite the power connection.
- Tracer Splice/Tee Connection Kit: Provides an enclosure to join two or three electric tracers together.
- Thermostats: A stainless steel sensor monitors the temperature of the process tubes or the ambient temperature. The set point can be adjusted to control the power to an electric tracer to achieve the desired temperature.
Keep your fluid systems safe and consistent with our pre-insulated tubing bundles. Stay protected from the elements, call Edmonton Valve & Fitting at 780-437-0640, send us a note below. Our full guide of tubing, including our pre-insulated bundles can be accessed through our website here.
Share this
- Fittings (82)
- Cost Savings (70)
- Valves (67)
- Fabrication (58)
- Services (40)
- Videos (33)
- Steam Systems (29)
- Training (28)
- Downloads (25)
- Resources (25)
- Tubing (25)
- Sampling (23)
- Field Advisors (18)
- Hoses (12)
- Oil & Gas (10)
- Regulators (9)
- Winterization (9)
- Gas Distribution (7)
- Hydrogen & Clean Energy (4)
- About Us (2)
- Measurement (2)
- September 2026 (1)
- July 2026 (2)
- February 2025 (1)
- November 2024 (1)
- October 2024 (2)
- August 2024 (1)
- July 2024 (1)
- June 2024 (4)
- April 2024 (4)
- March 2024 (2)
- January 2024 (3)
- December 2023 (2)
- November 2023 (3)
- October 2023 (2)
- September 2023 (3)
- August 2023 (3)
- July 2023 (3)
- June 2023 (2)
- May 2023 (4)
- April 2023 (2)
- March 2023 (2)
- February 2023 (3)
- January 2023 (2)
- December 2022 (1)
- November 2022 (1)
- October 2022 (2)
- September 2022 (5)
- August 2022 (3)
- July 2022 (6)
- June 2022 (4)
- May 2022 (3)
- April 2022 (1)
- March 2022 (2)
- February 2022 (3)
- January 2022 (4)
- December 2021 (4)
- November 2021 (6)
- October 2021 (3)
- September 2021 (5)
- August 2021 (9)
- July 2021 (5)
- June 2021 (7)
- May 2021 (7)
- April 2021 (4)
- March 2021 (3)
- February 2021 (3)
- January 2021 (2)
- December 2020 (3)
- November 2020 (3)
- October 2020 (2)
- September 2020 (3)
- August 2020 (3)
- July 2020 (3)
- June 2020 (3)
- May 2020 (3)
- April 2020 (2)
- March 2020 (3)
- February 2020 (3)
- January 2020 (3)
- December 2019 (2)
- November 2019 (3)
- October 2019 (3)
- September 2019 (2)
- August 2019 (3)
- July 2019 (2)
- June 2019 (2)
- May 2019 (3)
- April 2019 (3)
- March 2019 (3)
- February 2019 (2)
- January 2019 (3)
- December 2018 (2)
- November 2018 (2)
- October 2018 (4)
- September 2018 (2)
- August 2018 (3)
- July 2018 (3)
- June 2018 (2)
- May 2018 (4)
- April 2018 (2)
- March 2018 (3)
- February 2018 (3)
- January 2018 (4)
- December 2017 (1)
- November 2017 (4)
- October 2017 (4)
- September 2017 (4)
- August 2017 (5)
- July 2017 (3)
- June 2017 (4)
- May 2017 (4)
- April 2017 (3)
- March 2017 (5)
- February 2017 (4)
- January 2017 (4)
- December 2016 (3)
- November 2016 (3)
- October 2016 (4)
- September 2016 (3)
- August 2016 (4)
- July 2016 (2)
- June 2016 (2)
- May 2016 (2)
- April 2016 (4)
- March 2016 (2)
- February 2016 (3)
- January 2016 (4)
- December 2015 (4)
- November 2015 (4)
- October 2015 (5)
- September 2015 (2)
- August 2015 (4)
- July 2015 (5)
- June 2015 (2)
- May 2015 (3)
- April 2015 (5)
- March 2015 (3)
- February 2015 (4)
- January 2015 (3)
- December 2014 (4)
- November 2014 (4)
- October 2014 (4)
- September 2014 (4)
- August 2014 (4)
- July 2014 (5)
- June 2014 (4)
- May 2014 (4)
- April 2014 (5)
- March 2014 (4)
- February 2014 (4)
- January 2014 (4)
- December 2013 (3)
- November 2013 (4)
- October 2013 (5)
- September 2013 (4)
- August 2013 (5)
- July 2013 (4)
- June 2013 (3)
- May 2013 (4)
- April 2013 (5)
- March 2013 (2)
- February 2013 (3)
- January 2013 (5)
- December 2012 (2)
- November 2012 (3)
- October 2012 (5)
- September 2012 (3)
- August 2012 (4)
- July 2012 (4)
- June 2012 (1)