Share this
Take the Pressure off with Swagelok Valves, Gauges and Manifolds
by Luke Wurban on Fri, May 15, 2020 @ 10:05 AM
Depressurizing the right way increases safety, reduces downtime and lowers costs
.png)
Swagelok offers a wide range of components to safely and correctly depressurize your fluid systems.
Do you follow safe depressurization practices?
When it's time to depressurize your fluid system, what's your standard procedure? Too many people do it incorrectly by cracking a nut or a plug to relieve the pressure. That's a very unsafe practice because you don't know if the parts have been installed properly or not. There is a potential for a blow out and/or injury.
Even if no one gets hurt, you might be relieving pressure in a way that can reduce the lifespan of the systems.
It all adds up to unnecessary downtime, unnecessary costs, and lost working hours.
Why take that risk when we have Swagelok products designed to make the procedure safe? Our CRN certified systems and parts are designed to relieve pressure safely and correctly.
Bleed valves and purge valves
Swagelok bleed valves can be used on instrumentation devices such as multivalve manifolds or gauge valves to vent signal line pressure to atmosphere before removal of an instrument or to assist in calibration of control devices. They can handle working pressures up to 10,000 psig (689 bar), and temperatures up to 454°C (850°F). These valves come with a back stop screw to prevent accidental system disassembly, and chrome-plated stem threads and tips to enhance valve life.
Our purge valves are manual bleed, vent, or drain valves. A knurled cap is permanently assembled to the valve body for safety. One-quarter turn with a wrench from finger-tight obtains leak-tight closure on first makeup. Snugging with a wrench ensures closure to the rated pressure with subsequent makeups. They can handle working pressures up to 4,000 psig (275 bar) and temperatures of up to 315°C (600°F).
Compact gauge valves
Swagelok compact gauge valves provide fast, convenient installation and gauge maintenance in a lightweight package and smaller footprint than conventional assemblies. Designed for use with Swagelok pressure gauges with tube-adapter end connections, the compact gauge valve enables easy dial alignment and reduces gauge installation time and cost.
The tube fitting end connections reduce valve installation time and cost and provide robust tube grip and vibration resistance. An integral purge valve eliminates a threaded connection, reducing potential leak points. The purge cap is crimped permanently to the valve body for operator safety and to prevent accidental disassembly.
Instrument manifolds
Swagelok offers instrument manifolds in 2-, 3-, and 5-valve configurations. The 2-valve manifolds are designed for static pressure and liquid level applications; the 3- and 5-valve manifolds are designed for differential pressure applications.
Flow is controlled by a series of stainless steel needle valves. Each valve has a specific function: to block pressure, to bleed off pressure, or to equalize pressure—depending on its location on the manifold. We offer a large-bonnet needle valve for manifold orifices of 4.0 mm and a small-bonnet needle valve for manifold orifices of 3.2 mm.
Metal-to-metal seals eliminate the need for O-ring seals.
Venting ball valves
Swagelok's 40 Series and 60 Series ball valves come with external venting options. The vent port evacuates trapped pressure from the system directly to atmosphere when the valve is closed. The ball contains a vent passage isolated from the ball orifice to prevent continuous leakage from the body vent port when the valve is open.
With 2-way, straight pattern valves, when the valve is closed, the downstream port vents to atmosphere through a vent hole in the side of the valve body. With 2-way, angle-pattern and 3-way valves, when the valve is closed, the bottom port vents to atmosphere through a vent hole in the side of the valve body.
Which components or combination would be best for your system? We're here to help you decide. Getting started is easy: Call us at 780-437-0640 or send a note online through our contact page.
Share this
- Fittings (82)
- Cost Savings (70)
- Valves (67)
- Fabrication (58)
- Services (40)
- Videos (33)
- Steam Systems (29)
- Training (27)
- Downloads (25)
- Resources (25)
- Tubing (24)
- Sampling (23)
- Field Advisors (18)
- Hoses (12)
- Oil & Gas (10)
- Regulators (9)
- Winterization (9)
- Gas Distribution (7)
- Hydrogen & Clean Energy (4)
- About Us (2)
- Measurement (2)
- July 2026 (2)
- February 2025 (1)
- November 2024 (1)
- October 2024 (2)
- August 2024 (1)
- July 2024 (1)
- June 2024 (4)
- April 2024 (4)
- March 2024 (2)
- January 2024 (3)
- December 2023 (2)
- November 2023 (3)
- October 2023 (2)
- September 2023 (3)
- August 2023 (3)
- July 2023 (3)
- June 2023 (2)
- May 2023 (4)
- April 2023 (2)
- March 2023 (2)
- February 2023 (3)
- January 2023 (2)
- December 2022 (1)
- November 2022 (1)
- October 2022 (2)
- September 2022 (5)
- August 2022 (3)
- July 2022 (6)
- June 2022 (4)
- May 2022 (3)
- April 2022 (1)
- March 2022 (2)
- February 2022 (3)
- January 2022 (4)
- December 2021 (4)
- November 2021 (6)
- October 2021 (3)
- September 2021 (5)
- August 2021 (9)
- July 2021 (5)
- June 2021 (7)
- May 2021 (7)
- April 2021 (4)
- March 2021 (3)
- February 2021 (3)
- January 2021 (2)
- December 2020 (3)
- November 2020 (3)
- October 2020 (2)
- September 2020 (3)
- August 2020 (3)
- July 2020 (3)
- June 2020 (3)
- May 2020 (3)
- April 2020 (2)
- March 2020 (3)
- February 2020 (3)
- January 2020 (3)
- December 2019 (2)
- November 2019 (3)
- October 2019 (3)
- September 2019 (2)
- August 2019 (3)
- July 2019 (2)
- June 2019 (2)
- May 2019 (3)
- April 2019 (3)
- March 2019 (3)
- February 2019 (2)
- January 2019 (3)
- December 2018 (2)
- November 2018 (2)
- October 2018 (4)
- September 2018 (2)
- August 2018 (3)
- July 2018 (3)
- June 2018 (2)
- May 2018 (4)
- April 2018 (2)
- March 2018 (3)
- February 2018 (3)
- January 2018 (4)
- December 2017 (1)
- November 2017 (4)
- October 2017 (4)
- September 2017 (4)
- August 2017 (5)
- July 2017 (3)
- June 2017 (4)
- May 2017 (4)
- April 2017 (3)
- March 2017 (5)
- February 2017 (4)
- January 2017 (4)
- December 2016 (3)
- November 2016 (3)
- October 2016 (4)
- September 2016 (3)
- August 2016 (4)
- July 2016 (2)
- June 2016 (2)
- May 2016 (2)
- April 2016 (4)
- March 2016 (2)
- February 2016 (3)
- January 2016 (4)
- December 2015 (4)
- November 2015 (4)
- October 2015 (5)
- September 2015 (2)
- August 2015 (4)
- July 2015 (5)
- June 2015 (2)
- May 2015 (3)
- April 2015 (5)
- March 2015 (3)
- February 2015 (4)
- January 2015 (3)
- December 2014 (4)
- November 2014 (4)
- October 2014 (4)
- September 2014 (4)
- August 2014 (4)
- July 2014 (5)
- June 2014 (4)
- May 2014 (4)
- April 2014 (5)
- March 2014 (4)
- February 2014 (4)
- January 2014 (4)
- December 2013 (3)
- November 2013 (4)
- October 2013 (5)
- September 2013 (4)
- August 2013 (5)
- July 2013 (4)
- June 2013 (3)
- May 2013 (4)
- April 2013 (5)
- March 2013 (2)
- February 2013 (3)
- January 2013 (5)
- December 2012 (2)
- November 2012 (3)
- October 2012 (5)
- September 2012 (3)
- August 2012 (4)
- July 2012 (4)
- June 2012 (1)