How Gas Distribution System Design and Fabrication Can Improve Plant Efficiency
by Thomas Webster on Mon, Jul 11, 2022 @ 09:07 AM
In a gas processing plant, efficiency is everything. When something goes wrong with a gas distribution system, it has to be fixed as quickly as possible—which unfortunately often means cobbling togeth …
Does Your Gas Distribution System Release More Fugitive Emissions Than Alberta Allows?
by Thomas Webster on Mon, Jul 04, 2022 @ 08:07 AM
Gas distribution systems are a key component in Alberta refineries. However, problems with a gas distribution system may result in excess fugitive emissions. This creates additional costs due to ineff …
Is the Pressure in Your Gas Distribution System Set for Optimal Flow According to Canadian Standards?
by Thomas Webster on Fri, Jun 24, 2022 @ 08:06 AM
Gas distribution systems are a prevalent component for many industries in Alberta. By controlling the flow and pressure of gasses, equipment can be effectively operated, components cleaned, and labora …
How Custom Gas Distribution System Design and Fabrication Can Improve Efficiency in Northern Alberta Plants
by Thomas Webster on Tue, Jun 21, 2022 @ 08:06 AM
Fluid handling facilities depend on effective gas distribution system design to safely and efficiently deliver gases from a high-pressure source to various points of use. These gases are pressurized a …
Refinery CO2 Emissions Reduction in Alberta Plants
by Thomas Webster on Wed, Jun 08, 2022 @ 08:06 AM
Climate change is one of the most serious issues humanity faces today, and the oil and gas refining industry plays a part in reducing greenhouse gas emissions. The refining industry is the third-large …
Top Refinery Emission Factors and Source Mitigation Strategies for Alberta Plants
by Thomas Webster on Fri, Jun 03, 2022 @ 08:06 AM
Refineries are one of the largest sources of energy and are important to accommodate the ever-growing energy demand of the modern world. However, refinery emissions are often high and include air and …